
| MOVIONE® drive unit with DR2C..A motor (≙ IE5) |
Description | Drive unit consisting of gear unit, synchronous motor, and inverter |
Power | - Speed class 2000 min-1: 0.25 kW – 1.5 kW
- Speed class 3000 min-1: 0.25 kW – 1.7 kW
|
Overload capacity | Up to 270%The value refers to the IE5 torque of the drive unit. |
Drive data
(Without gear unit) | Torque range
- Speed class 2000 min-1: 1.19 Nm – 8.0 Nm
- Speed class 3000 min-1: 1.18 Nm – 5.35 Nm
Speed range
- Speed class 2000 min-1: 50 min-1 – 2000 min-1
- Speed class 3000 min-1: 75 min-1 – 3000 min-1
|
Options | - Connector /IV
- Integrated braking resistor /BW1
- Metal fan /AL
- Canopy /C
- Reinforced winding insulation /RI
- Second shaft end on the motor/brakemotor /2W
|