MOVIONE® with DRN.. motor

MOVIONE® drive unit with DRN.. motor (≙ IE3)

Description

Drive unit consisting of gear unit, asynchronous motor, and inverter

Power

  • With star connection: 0.25 – 1.5 kW

Overload capacity

200%

Drive data

(Without gear unit)

Torque range

  • With star connection: 1.7 Nm – 9.8 Nm

Speed range

  • With star connection: 1 min-1 – 1461 min-1

Options

  • Connector /IV
  • Integrated braking resistor /BW1
  • Metal fan /AL
  • Canopy /C
  • Reinforced winding insulation /RI
  • Second shaft end on the motor/brakemotor /2W