Technical data
DC link choke |
| ZD75-0006 | ZD135-0006 |
|---|---|---|---|
Part number |
| 18000282 | 18000274 |
Nominal line voltage VL | V | 0 – 800 | |
Nominal current IN | A | 75 | 135 |
Peak current IP | A | 250 | 460 |
Nominal inductance at IP | μH | 6 | |
Nominal power loss | W | 23 | 55 |
Ambient temperature ϑamb |
| -25 to +45 °C | |
Connection contacts Input/output | mm2 | 2.5 – 16 | 10 – 50 |
Tightening torque Input/output | Nm | 2 – 4 | 3.5 – 6 |
PE connection contact |
| M6 | |
PE tightening torque | Nm | 6 | |
Degree of protection according to EN 60529 |
| IP20 | |
Mass | kg | 1.8 | 4.6 |
Additional information

