Electrical installation

DANGER

There might be dangerous voltages inside the devices and at the terminal strips after the complete axis system has been disconnected from the power supply.
Severe or fatal injuries from electric shock.
To prevent electric shocks:
- Observe the labels on the devices and the waiting times until discharge of the energy storage units before you start working on the power connections.
- If you discharge the energy storage units with the discharge unit, observe the information in chapter Discharging the energy storage units using the discharge unit.
- After maintenance work, do not operate the axis system unless you have remounted the safety covers, because the device has only a IP00 degree of protection with the safety cover removed.

DANGER

A leakage current > 3.5 mA can occur during operation of the MOVIDRIVE® modular application inverter.
Severe or fatal injuries from electric shock.
To avoid shock currents according to EN 61800-5-1, observe the following:
- Supply system cable < 10 mm2:
- Route a second PE conductor with the cable cross section of the supply system cable in parallel to the protective earth via separate terminals or use a copper PE conductor with a cable cross section of 10 mm2.
- Supply system cable 10 mm2 – 16 mm2:
- Route a copper PE conductor with the cable cross section of the supply system cable.
- Supply system cable 16 mm2 – 35 mm2:
- Route a copper PE conductor with a cable cross section of 16 mm2.
- Supply system cable > 35 mm2:
- Route a copper PE conductor with half the cross section of the supply system cable.
- If an earth leakage circuit breaker is used for protection against direct and indirect contact in isolated cases, it must be universal current-sensitive (RCD type B).

WARNING

With the MDP92A on the AC grid, voltage is present between PE and DC link even in deactivated state.
Severe or fatal injuries from electric shock.
All work on the DC link may only be carried out after complete disconnection from the grid.
NOTICE
Interchanging the poles when connecting a DC source/sink.
The devices are damaged if you interchange poles while connecting an external DC source/sink to an MDP92A, MDE90A and/or MDC90A.
INFORMATION

Installation with protective separation.
The application inverter meets all requirements for protective separation of power and electronics connections in accordance with EN 61800-5-1. The connected signal circuits and the DC 24 V voltage supply must meet the requirements according to SELV (Safety Extra Low Voltage) or PELV (Protective Extra Low Voltage) to ensure protective separation. The installation must meet the requirements for protective separation.
Additional information
- Discharge times of the energy storage units
- General information
- Permitted voltage systems
- Line fuses, fuse types
- Use in IT systems
- Line connection
- Applications without line connection
- Power connections
- Special aspects when connecting an external storage unit
- Connection of an axis system
- Connecting devices in parallel
- Installing touch guards and closing covers
- Protection caps
- Output brake chopper
- Inputs/outputs
- System bus EtherCAT®/SBusPLUS
- Two-row design