Mounting grid
Preparing the control cabinet
You can prepare the control cabinet for the installation of differently assembled axis systems by drilling tapped holes every 30 mm for mounting the modules. The modules can be attached to this grid irrespective of their width, see figure below.
Dimensions
Device base plate
Modules | Dimensions of the device base plate in mm | |||||||
|---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | H | |
Power supply module with controlled DC link voltage | ||||||||
MDP92A-0250-503-4-S00 | 150 | 120 | 455 | 483 | 19 | 15 | 7 | 13 |
DC/DC converter module | ||||||||
MDE90A-0750-500-X-S00 | 150 | 120 | 455 | 483 | 19 | 15 | 7 | 13 |
Capacitor module | ||||||||
MDC90A-0120-50X-X-000 | 120 | 90 | 455 | 483 | 19 | 15 | 7 | 13 |
Switch-mode power supply module | ||||||||
MDS90A-0054-5E3-X-000 | 60 | 30 | 355 | 383 | 19 | 15 | 7 | 13 |
Mounting grid

For dimension sheets of the devices, refer to chapter "Technical data".
