Calculation formulas BE.., BE.H brake, or BE.. safety brake as a holding brake
Additional information
- Formula 2.0: Static load torque at the motor shaft
- Formula 2.1: Checking the braking torque (braking and holding function)
- Formula 2.2: Check of the no-load starting frequency
- Formula 2.3: Check of the maximum operating speed
- Formula 2.4: Speed difference during brake application
- Formula 2.5: Calculating the emergency stop speed
- Formula 2.6: Check of the maximum emergency stop speed
- Formula 2.7: Calculating the maximum occurring braking work
- Formula 2.8: Checking the braking work in relation to the maximum permitted braking work
- Formula 2.9: Calculation of the number of permitted emergency stop braking operations until brake maintenance
- Formula 2.10: Calculating the effective torque when braking (gear-unit output side)
- Formula 2.11: Back-driving efficiency for gear units with efficiency ηG < 90%
- Formula 2.12: Check of the emergency stop load (torque)
- Formula 2.13: Calculating the effective gear unit radial force during braking
- Formula 2.14: Check of the emergency stop load (overhung load)
- Formula 2.15: Calculation of the emergency stop speed of the application
- Formula 2.16: Calculating the typical maximum braking time
- Formula 2.17: Calculating the typical maximum braking distance
- Formula 2.18: Calculating the typical maximum stopping distance
- Formula 2.19a: Calculating the typical minimum braking time (for gear units with nG ≥ 90%)
- Formula 2.19b: Calculating the typical minimum braking time (for gear units with nG < 90%)
- Formula 2.20: Calculating the typical maximum deceleration when braking