Connection for 2 SSI encoders
INFORMATION

Connect 2 SSI encoders to the X3223 interface only in connection with an installed /SBA (CSA31A) safety option.
The following table provides information about this connection:
Function |
---|
Connection for SSI encoders |
Connection type |
---|
M23, insulator, P part 12-pin, female, +20°-coded |
Wiring diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | CLK (2) | Clock+ encoder 2 |
2 | /CLK (2) | Clock- encoder 2 |
3 | CLK (3) | Clock+ encoder 3 |
4 | /CLK (3) | Clock- encoder 3 |
5 | Data+ (3) | Data+ encoder 3 |
6 | Data- (3) | Data- encoder 3 |
7 | Data- (2) | Data- encoder 2 |
8 | Data+ (2) | Data+ encoder 2 |
9 | GND | GND |
10 | +24V | 24 V |
11 | res. | Reserved |
12 | +12V | 12 V |
Additional information