Connection cable

INFORMATION

Use the following cable for the connection of the decentralized FEA31A SSI combi-box:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28170598

HELUKABEL Li9YCY

Variable

2 x (2 x 2 × 0.14 mm2)

+

2 × 2 × 0.5 mm2

/

DC 60 V

M23, 12-pin, male

 

M23, 12-pin, female