Cable cross section 10 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
---|---|---|---|---|---|---|
CE/cURus: 28123956 | LEONI LEHC® 005779 | Variable | 4 × 10 mm2 + 4 × 1.5 mm2 + Z50 / AC 500 V | |||
M40, male |
| M40, female | ||||
CE/cURus: 28123891 | LEONI LEHC® 005773 | Variable | 4 × 10 mm2 + 4 × 1.5 mm2 + Z50 / AC 500 V | |||
M40, male |
| M40, female | ||||
CE/cURus: 28143892 | LEONI LEHC® 005779 | Variable | 4 × 10 mm2 + 4 × 1.5 mm2 + Z50 / AC 500 V | |||
M40, male |
| Open | ||||
CE/cURus: 28143876 | LEONI LEHC® 005773 | Variable | 4 × 10 mm2 + 4 × 1.5 mm2 + Z50 / AC 500 V | |||
M40, male |
| Open |