X2710: Inverter output for connecting motors with integrated BG1Z brake control and MOVILINK® DDI
The following table provides information about this connection:
Function | ||
---|---|---|
Connection for motors with integrated BG1Z brake control and MOVILINK® DDI |
Connection type | ||
---|---|---|
M40, female, TE Connectivity – Intercontec products, 740 series, SpeedTec equipment |
Wiring diagram | ||
---|---|---|
Assignment | ||
---|---|---|
Contact | Function | |
U | U | Motor connection, phase U |
V | V | Motor connection, phase V |
W | W | Motor connection, phase W |
PE | PE | Protective earth connection |
DDI | DDI | MOVILINK® DDI |
1 | Brake A | Reserved |
+ | Brake B | Line, phase L2 |
N | Brake C | Reserved |
2 | Brake D | Line, phase L1 |
- | res. | Reserved |
Additional information