Cable cross section 6 mm2
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE/cURus: 28123948 | LEONI LEHC® 005778 | Variable
| 4 × 6 mm2 + 4 × 1.5 mm2 + Z50 / AC 500 V | |||
M40, male |
| M40, female | ||||
CE/cURus: 28123883 | Leoni LEHC® 005772 | Variable
| 4 × 6 mm2 + 2 × 2 x 1.5 mm2 + Z50 / AC 500 V | |||
M40, male |
| M40, female | ||||
CE/cURus: 28143884 | LEONI LEHC® 005778 | Variable
| 4 × 6 mm2 + 4 × 1.5 mm2 + Z50 / AC 500 V | |||
M40, male |
| Open | ||||
CE/cURus: 28143868 | LEONI LEHC® 005772 | Variable
| 4 × 6 mm2 + 2 × 2 × 1.5 mm2 + Z50 / AC 500 V | |||
M40, male |
| Open | ||||

