Displays of different device states
Display | Description | State | Comment/action |
|---|---|---|---|
Energy-saving mode | – | The energy-saving mode is active. | |
DC link voltage missing. |
| Check the mains connection. | |
Module bus is not ready. | – | Check the module bus connection. | |
Startup state | – | Startup state is active. | |
STO active |
| The Safe Torque Off function is active. | |
Unsuccessful synchronization with the bus, process data processing is not ready. |
|
| |
Encoder evaluation is not ready. |
|
| |
Motor management not ready | – | – | |
Internal device supply incomplete | – | – | |
Power section not ready | – | – | |
External device not ready | – | – | |
Data flexibilization layer not ready | – | – | |
Parameter download running | – | – | |
MOVILINK® DDI is not ready | – | The MOVILINK® DDI interface is not ready. |