Power 22 – 45 kW (IP55)
MOVITRAC® LTPB – EMC filter class C2 according to EN 61800-3 | |||||
---|---|---|---|---|---|
Power in kW | 22 | 30 | 37 | 45 | |
IP55/NEMA 12 K | |||||
MCLTPB.. | 0220-2A3-4-10 | 0300-2A3-4-10 | 0370-2A3-4-10 | 0450-2A3-4-10 | |
Part number | 18252087 | 18252117 | 18252141 | 18252176 | |
INPUT | |||||
Nominal line voltage Uline according to EN 50160 | V | 3 × AC 200 – 240 ±10% | |||
Line frequency fline | Hz | 50/60 ±5% | |||
Line fuse | A | 125 | 160 (150)Recommended values for UL compliance | 200 | 250 (225)Recommended values for UL compliance |
Nominal input current | A | 99.1 | 121 | 159.7 | 187.5 |
OUTPUT | |||||
Recommended motor power | kW | 22 | 30 | 37 | 45 |
HP | 30 | 40 | 50 | 60 | |
Output voltage Umotor | V | 3 × 20 – Uline | |||
Output current | A | 90 | 110 | 150 | 180 |
Apparent output power | kVA | 35.9 | 43.8 | 59.8 | 71.7 |
PWM frequency | kHz | 2/4/6/8 | 2/4/6 | 2/4 | |
Speed range | min-1 | -30000 – 0 – +30000 | |||
Maximum output frequency | Hz | 500 | |||
Maximum motor cable length, shielded | m | 100 | |||
Maximum motor cable length, unshielded | 150 | ||||
GENERAL | |||||
Size |
| 6 | |||
Nominal power loss 24 V | W | 11.6 | |||
Minimum braking resistance value | Ω | 6 | 3 | ||
Maximum device terminal cross section | M10 stud with nut, max. 95 mm2 M8 braking resistor connection, max. 70 mm2 Crimp cable lug DIN 46235 | ||||
Maximum control terminal cross section | mm2 | 0.05 – 2.5 |