Power 55 – 75 kW (IP55)
MOVITRAC® LTPB – EMC filter class C2 according to EN 61800-3 | |||
---|---|---|---|
Power in kW | 55 | 75 | |
IP55/NEMA 12 K | |||
MCLTPB..
| 0550-2A3-4-10 | 0750-2A3-4-10 | |
Part number | 18252206 | 18252230 | |
INPUT | |||
Nominal line voltage Uline according to EN 50160 | V | 3 × AC 200 – 240 ±10% | |
Line frequency fline | Hz | 50/60 ±5% | |
Line fuse | A | 250 | 315 (300)Recommended values for UL compliance |
Nominal input current | A | 206.5 | 246.3 |
OUTPUT | |||
Recommended motor power | kW | 55 | 75 |
HP | 75 | 100 | |
Output voltage Umotor | V | 3 × 20 – Uline | |
Output current | A | 202 | 248 |
Apparent output power | kVA | 80.5 | 98.8 |
PWM frequency | kHz | 2/4/6/8 | 2/4/6 |
Speed range | min-1 | -30000 – 0 – +30000 | |
Maximum output frequency | Hz | 500 | |
Maximum motor cable length, shielded | m
| 100 | |
Maximum motor cable length, unshielded | 150 | ||
GENERAL | |||
Size |
| 7 | |
Nominal power loss 24 V | W | 11.9 | |
Minimum braking resistance value | Ω | 3 | |
Maximum device terminal cross section |
| M10 stud with nut, max. 95 mm2 M8 braking resistor connection, max. 70 mm2 Crimp cable lug DIN 46235 | |
Maximum control terminal cross section | mm2 | 0.05 – 2.5 |