Inverters with degree of protection IP66/NEMA 4X

The following inverters have the housing shown below:

Nominal line voltage

Inverter power rating

200 – 240 V

0.75 – 11 kW

380 – 480 V

0.75 – 22 kW

500 – 600 V

0.75 – 30 kW

[1]

Full text display (TFT display)

[2]

Keypad

[3]

Control terminal strip (pluggable)

[4]

Relay terminal strip (pluggable)

[5]

Connecting terminal strip U, V, W

[6]

Terminal strip braking resistor +, BR, -DC

[7]

PE connections

[8]

EMC screw

[9]

Connecting terminal strip L1/L, L2/N, L3

[10]

RJ45 communication socket (dual implementation)

[11]

Option card slot

The following items are only present in the unit design with switch option:

[12]

Main switch for supply system separation (main switch is lockable)

[13]

Rotary switch for direction of rotation CW/0/CCW

[14]

Rotary potentiometer for speed

Optional, customer-specific extension of the front cover:

The front cover of the terminal space [15] can be expanded with two additional buttons or switches. For this purpose, it is necessary to drill holes in the cover. The position of these bore holes is marked with punching on the rear side. The front cover of the terminal space can be extended at the bottom with three additional screw fittings. For this purpose, it is necessary to drill holes in the cover. The position of these bore holes [16] is marked with punching on the underside.