Inverters with degree of protection IP55/NEMA 12K

The following inverters have the housing shown below:

Nominal line voltage

Inverter power rating

200 – 240 V

5.5 – 75 kW

380 – 480 V

11 – 160 kW

500 – 600 V

15 – 110 kW

480 – 525 V

132 – 200 kW

[1]

Full text display (OLED display)

[2]

Keypad

[3]

Control terminal strip (pluggable)

[4]

Option card slot

[5]

Relay terminal strip (pluggable)

[6]

RJ45 communication socket

[7]

Connecting terminal strip PE, L1/L, L2/N, L3, -DC, +, BR, U, V, W

[8]

Additional PE connections

[9]

Additional stud bolt on the cable entry plate for connection to the PE of the inverter

 

 

 

 

The following inverters have the housing shown below:

Nominal line voltage

Inverter power rating

380 – 480 V

200 kW, 250 kW

[1]

Full text display (TFT display)

[2]

Keypad

[3]

Control terminal strip (pluggable)

[4]

Relay terminal strip (pluggable)

[5]

Option card slot

[6]

RJ45 communication socket

[7]

Shield clips and strain relief for signal and communication cables

[8]

Removable touch guard for the power terminals

[9]

Terminal strip L1, L2, L3, +, BR, -, U, V, W

[10]

Signal line shield plates

[11]

PE connections (3 × M12)

[12]

Shield clips and strain relief for power cables

[13]

EMC AC, EMC DC, and VAR screw