Inverters with degree of protection IP20/NEMA 1
The following inverters have the housing shown below:
Nominal line voltage | Inverter power rating |
|---|---|
200 – 240 V | 0.75 – 5.5 kW |
380 – 480 V | 0.75 – 11 kW |
500 – 600 V | 0.75 – 15 kW |

[1] | Connecting terminal strip PE, -DC, L1/L, L2/N, L3 |
[2] | Help card with terminal assignment and basic parameters |
[3] | Keypad with a 6-digit 7-segment display |
[4] | Control terminal strip (pluggable) |
[5] | RJ45 communication socket |
[6] | Option card slot |
[7] | Connecting terminal strip PE, +, BR, U, V, W |
[8] | Relay terminal strip (pluggable) |