Supported modes of operation

SEW-EURODRIVE inverters support the following modes of operation:

Mode of operation

Abbreviation

Value

Sub value

Category

SEW‑EURODRIVE display value

Profile position mode

pp

1

 

CiA402

24

Profile velocity mode

pv

3

 

CiA402

3

Homing mode

hm

6

 

CiA402

11

 

Method

 

 

 

CiA402

 

Homing on negative index pulse

 

 

1

 

Homing on positive index pulse

 

 

2

 

Homing on positive cam end and index pulse

 

 

10

 

Homing on negative cam end and index pulse

 

 

14

 

Homing on negative limit switch without index pulse

 

 

17

 

Homing on positive limit switch without index pulse

 

 

18

 

Homing on positive cam end without index pulse

 

 

26

 

Homing on negative cam end without index pulse

 

 

30

 

Homing on negative index pulse

 

 

33

 

Homing on current position

 

 

37

 

Cyclic synchronous position mode

csp

8

 

CiA402

16

Cyclic synchronous velocity mode

csv

9

 

CiA402

15

Cyclic synchronous torque mode

cst

10

 

CiA402

17

Stop at application limitation

 

-13

 

SEW‑EURODRIVE

13

Emergency stop

 

-14

 

SEW‑EURODRIVE

14

Rotor position identification

 

-18

 

SEW‑EURODRIVE

18

Position hold control

 

-19

 

SEW‑EURODRIVE

19

Brake test

 

-21

 

SEW‑EURODRIVE

21

Motor parameter measurement

 

-25

 

SEW‑EURODRIVE

25

Manufacturer-specific modes of operation

The manufacturer-specific modes of operation from SEW-EURODRIVE for inverters with CiA402 device profile have the following functions:

Mode of operation

Description

Stop at application limitation

This mode of operation corresponds to the drive function FCB 13. It uses the quick stop ramp in the csp, csv, pp and pv modes of operation.

Emergency stop

This mode of operation corresponds to the drive function FCB 14. It uses the quick stop ramp in the csp, csv, pp and pv modes of operation.

Rotor position identification

This mode of operation corresponds to the drive function FCB 18. It is mostly used during startup of AC synchronous motors from third-party manufacturers to measure the exact position of the rotor. The inverter uses the position information to generate the maximum motor torque.

Position hold control

In this mode of operation, the drive remains in positioning control without the brake being applied.

Brake test

This mode of operation corresponds to the drive function FCB 21. This checks the functioning and performance of up to 2 brakes.

Motor parameter measurement

This mode of operation corresponds to the drive function FCB 25. It is mostly used during startup of AC motors from third-party manufacturers to measure the values of the motor (inductance and resistance values).

Manufacturer-specific fault response

In the case of inverters with device profile CiA402, the braking delay in the event of an error or fault occurs independently of the set reaction (application ramp/rapid stop ramp) according to the parameterization of the "fault response option code".