Construction and technical data
The following table shows the mechanical construction and technical data of the cable:
Phoenix power cable SAC-4P-1,5-PUR/M12FST SH | |
|---|---|
| |
Number of poles | 4 |
Application | Power supply |
Number of cable outlets | 1 |
Shielded | Yes |
Coding | T |
Insulation properties | |
|---|---|
Overvoltage category | III |
Degree of pollution | 3 |
Material | |
|---|---|
Flammability class according to UL94 | V0 |
Grip material | PP |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA |
Screw fitting material | Die-cast zinc, nickel-plated |
Electrical properties | |
|---|---|
Volume resistance | ≤5 mΩ |
Insulation resistance | ≥100 MΩ |
Nominal voltage VN | DC 63 V |
Nominal current IN | 12 A |
Protective circuit | Not connected |
Mechanical properties | |
|---|---|
Mating cycles | > 100 |
Plug connector | |
|---|---|
Connection 1 mounting position | Free cable end |
Connection 2 mounting position | Straight socket, M12 |
Connection 2 coding type | T (power) |
Cable/line | |
|---|---|
Cable length | 1.5 m (3 m, 5 m, 10 m) |
Cable weight | 133 kg/km |
UL AWM style | 20233 / 10493 (80 °C/300 V) |
Number of poles | 4 |
Shielded | Yes |
Cable type | PUR halogen-free black |
Cable cross section | 4 x 1.5 mm² |
Wire diameter including insulation | 2.4 mm |
Outer cable diameter | 9.7 mm ±0.3 mm |
Outer cable jacket material | PUR |
Outer cable jacket color | Black RAL9005 |
Conductor material | Bare copper litz wire |
Core insulation material | PP |
Single conductor color | Brown, white, blue, black |
Insulation thickness | 1.2 mm (outer cable jacket) |
Total strands | 4 cores, optimally twisted |
Maximum conductor resistance | ≤13.3 Ω/km (at 20 °C) |
Insulation resistance | ≥10 MΩ/km (at 20 °C) |
Nominal cable voltage | AC 300 V |
Test voltage | AC 1500 V (5 min.) |
Smallest bending radius, fixed installation | 49 mm |
Smallest bending radius, flexible installation | 73 mm |
Maximum bending cycles | 4000000 |
Torsional stress | ± 25 °/m |
Halogen free | According to DIN EN VDE 0472 Part 815 According to IEC 60754-1 |
Flame resistance | According to EN 60332-1-2 According to EN UL 1581 VW1 |
Oil resistance | According to DIN EN 60811-2-1 According to DIN EN 50363-10-2 |
Ambient temperature (operation) | -40 °C to +90 °C (cable, fixed installation) -30 °C to +90 °C (cable, flexible installation) |
Ambient conditions | |
|---|---|
Degree of protection | IP65 IP67 |
Ambient temperature (operation) | -25 °C to +85 °C (plug/socket) |
Standards and regulations | |
|---|---|
Standard designation | M12 plug connector |
Standards/regulations | IEC 61076-2-111 |
Approvals | |
|---|---|
UL Listed | Nominal voltage VN 63 V Nominal current IN 12 A Cross section AWG -- Cross section mm² – 16 |
cUL Listed | Nominal voltage VN 63 V Nominal current IN 12 A Cross section AWG – 16 Cross section mm² -- |
EAC-RoHS |
|
cULus Listed |
|
Classifications | |
|---|---|
ECLASS-11.0 | 27060311 |
ECLASS-12.0 | 27060311 |
ECLASS-13.0 | 27060327 |
ETIM 9.0 | EC001855 |
UNSPSC 21.0 | 26121600 |
Compliance with environmental regulations | |
|---|---|
China RoHS | Period for designated use: unlimited=EFUP-e No hazardous substances above the limit values |
