Connection of cables with open end
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
---|---|---|---|---|---|---|---|---|---|
29665922, 29666430, 29666422, 29666414, |
Assembly | |||||||||
---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Assembled plug connector | |||||||
Conductor color/ | Identification | Assembly | Signal | Contact | |||||
White 0.25 mm2 | 1 | M12-F-A | Encoder signal A+ (5V/TTL) | 1 | |||||
Brown 0.25 mm2 | 2 | M12-F-A | Encoder signal A- (5V/TTL) | 2 | |||||
Green 0.25 mm2 | 3 | M12-F-A | Encoder signal B+ (5V/TTL) | 3 | |||||
Yellow 0.25 mm2 | 4 | M12-F-A | Encoder signal B- (5V/TTL) | 4 | |||||
Gray 0.25 mm2 | 5 | M12-F-A | Encoder voltage supply 5 V | 5 | |||||
Pink 0.25 mm2 | 6 | M12-F-A | Encoder voltage supply GND | 6 | |||||
Blue 0.25 mm2 | 7 | M12-F-A | Reserved | 7 | |||||
Red 0.25 mm2 | 8 | M12-F-A | Reserved | 8 |