Sensor connection

The following table provides information about this connection:

Function

Sensor cable

Connection type

M12, 8-pole, male, A-coded, color: black

Wiring diagram

Assignment

Contact

Function

1

Encoder A+

Encoder signal A+ (5V/TTL)

2

Encoder A-

Encoder signal A- (5V/TTL)

3

Encoder B+

Encoder signal B+ (5V/TTL)

4

Encoder B-

Encoder signal B- (5V/TTL)

5

+5 V

Encoder voltage supply 5 V

6

GND

Encoder voltage supply GND