Connecting open-ended cables
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
29665914, 29666473, 29666465, 29666457, |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Assembled plug connector | |||||||
Conductor color/ | Identification | Assembly | Signal | Contact | |||||
Brown 1.5 mm2 | 1 | M12-F-T | Motor winding A connection | 1 | |||||
White 1.5 mm2 | 2 | M12-F-T | Motor winding A connection | 2 | |||||
Blue 1.5 mm2 | 3 | M12-F-T | Motor winding B connection | 3 | |||||
Black 1.5 mm2 | 4 | M12-F-T | Motor winding B connection | 4 | |||||