Connection cables
The following table shows the cables available for this connection:
Connection cables | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE, UKCA, UL: 29665914 | Phoenix Contact | 1.5 meters Variable
| 4 x 1.5 mm2 / DC 63 V | |||
M12, 4-pin, T-coded, female |
| Open | ||||
CE, UKCA, UL: 29666473 | Phoenix Contact | 3 meters Variable
| 4 × 1.5 mm2 / DC 63 V | |||
M12, 4-pin, T-coded, female |
| Open | ||||
CE, UKCA, UL: 29666465 | Phoenix Contact | 5 meters Variable
| 4 x 1.5 mm2 / DC 63 V | |||
M12, 4-pin, T-coded, female |
| Open | ||||
CE, UKCA, UL: 29666457 | Phoenix Contact | 10 meters Variable
| 4 × 1.5 mm2 / DC 63 V | |||
M12, 4-pin, T-coded, female |
| Open | ||||
