Specifications for the intended use
Specifications for the intended use | |
|---|---|
Insulating material class | B, 130 °C according to IEC 60085, |
Protection class, | See technical data |
Mounting position | See chapter "Mechanical installation" |
Ventilation | Sufficient ventilation must be provided. |
Insulation resistance | ≥100 MΩ |
Degree of pollution | 2 according to EN 60204 / EN 50178 |
Installation altitude | Up to h ≤ 1000 m without restrictions. The following restrictions apply to altitudes > 1000 m:
|
Maximum cable length | 20 m |
Corrosion protection | For operation under extremely corrosive conditions, special measures must be requested from the manufacturer. These measures must be implemented immediately by the user. |
Special operating conditions | The application and use of the drive must be determined and assessed on a case-by-case basis. In case of harsh ambient or operating conditions, please consult the manufacturer. |