Highlights of the MOVI-C® FIELD CONTROLLER
End-to-end | MOVI‑C® allows users to switch between control cabinet installation and decentralized installation. The consistency of the functions and features is not dependent on the product family or type of installation. |
Low-effort | Simple operation thanks to the software platform and pre-tested MOVIKIT® single- and multi-axis modules. Simplification of the installation process with hybrid cables and industrial plug connectors. |
Time-saving | Quick replacement of the lower-level drive components through integrated data management and an auto-reload function. |
Consistently | The high degree of protection offered by the housing of the decentralized controllers enables automation solutions without an additional control cabinet, even in challenging ambient conditions. |
Relieving | Reduction of the capacity utilization of higher-level fieldbus networks. Reduction of system complexity thanks to the modular design of the entire system. |
Foresighted | Systematic detection of the drive and automation technology's condition thanks to condition monitoring. |