Technical data

FHX25A

  • Number of axes:
    • Interpolated: 2
    • Not interpolated: 8
  • CPU technology: DualCore ARM Cortex-A7, 1 GHz
  • Ethernet interface: 1
  • System bus: EtherCAT®/SBusPLUS master with integrated star distributor
  • PROFINET device, EtherNet/IPTM adapter, Modbus TCP
  • OPC UA: Server/client
  • Memory: 512 MB SD memory card

FHX45A

  • Number of axes:
    • Interpolated: 8
    • Not interpolated: 8
  • CPU technology: DualCore ARM Cortex-A7, 1 GHz
  • Ethernet interfaces: 1
  • System bus: EtherCAT®/SBusPLUS master with integrated star distributor
  • PROFINET device, EtherNet/IPTM adapter, Modbus TCP
  • OPC UA: Server/client
  • Memory: 512 MB SD memory card