Input
MOVI-C® FIELD CONTROLLER | MFC1.. | |||||
|---|---|---|---|---|---|---|
Electronics cover (controller) | FHX25A-N | FHX25A-E | FHX45A-N | FHX45A-E | ||
Voltage supply for connected drive units | ||||||
Nominal line voltage AC | Uline | 3 × AC 380 V – 500 V | ||||
Nominal line current AC | Iline | Corresponds to the output current ≤ 24 A (for MFC1.. without switch disconnector) ≤ 20 A (for MFC1.. with switch disconnector) | ||||
Line frequency | fline | 50 – 60 Hz ± 5% | ||||
Voltage supply for electronics cover (controller) | ||||||
Nominal voltage DC | UDC | 24 V (-15% – +20%) | ||||
Nominal current DC | IMAX | 500 mA | ||||