Output
MOVI-C® FIELD CONTROLLER | MFC1.. | ||||
|---|---|---|---|---|---|
Electronics cover (controller) | FHX25A-N | FHX25A-E | FHX45A-N | FHX45A-E | |
Output voltage | UOUT | Corresponds to the nominal line voltage Uline | |||
Output frequency | fOUT | Corresponds to the line frequency Iline | |||
Nominal output current | IN | ≤ 24 A (for MFC1.. without switch disconnector) ≤ 20 A (for MFC1.. with switch disconnector) | |||