Cable entries M16
The following figure shows possible plug connector positions:

Plug connectors | Not together at a position with the plug connector: | |||
|---|---|---|---|---|
Designation | Coding ring/color | Function | Position | |
X1523 | Black | DC 24 V backup voltage – inputPlug connector X1523 can also be ordered separately (i.e. without plug connector X2313). | X | - |
X2313 | Black | DC 24 V backup voltage – output | 2Only available in the MFC1.. design without switch disconnector. | - |
X2313_1 | Black | DC 24 V backup voltage – output | XOnly available in the MFC1.. design without switch disconnector. | Optional |
X2313_2 | Black | DC 24 V backup voltage – output | 2Only available in the MFC1.. design without switch disconnector. | Optional |
X4251_1 | - | EtherCAT®/SBusPLUS | 3 | - |
X4251_2 | - | 3 | Optional | |
- | - | [1] Optional pressure compensation | X, 2 and 3 |
|
