Cable entries M25
The following figure shows possible plug connector positions:

Plug connectors | Not together at a position with the plug connector: | |||
|---|---|---|---|---|
Designation | Coding ring/color | Function | Position | |
X1203_1 | Black | AC 400 V connectionPlug connector X1203_1 can also be ordered separately (i.e. without plug connector X1203_2). | X or 2Only available in the MFC1.. design without switch disconnector. | - |
X1203_2 | Black | X or 2Only available in the MFC1.. design without switch disconnector. | - | |
X2203_1 | Black | AC 400 V connection | 3 |
|
X2203_2 | Black | AC 400 V connection | 3Only available in the MFC1.. design without switch disconnector. |
|
X2326_1 | Gray/green | PAC hybrid connection (OUT) | 3 |
|
X2326_2 | Gray/green | PAC hybrid connection (OUT) | 3Only available in the MFC1.. design without switch disconnector. |
|
X2327_1 | Black/green | PA hybrid connection (OUT) | 3 |
|
X2327_2 | Black/green | PA hybrid connection (OUT) | 3Only available in the MFC1.. design without switch disconnector. |
|
