Installation topology (example: standard installation)

The following figure shows the principle of a standard installation topology with separately routed line connection, optional 24 V backup voltage, communication and optional STO signal.

[1]

Connected drive units with/without digital interface

[2]

MOVIMOT® flexible with DSI.0.. electronics cover with 2 × M12 fieldbus connection

[3]

The decentralized inverter is equipped with an integrated DC 24 V supply. As an option, the electronics of the decentralized inverter may be supported by an external DC 24 V supply.

[4]

The STO cable between the safety relay and the last decentralized frequency inverter may not be longer than 100 m.

[5]

The maximum permitted cable length of the Ethernet fieldbus cable between the decentralized inverters is 100 m. The maximum permitted cable length between controller and decentralized frequency inverter is 100 m. The permitted length may be reduced due to technical data of the controller.