Assignment of optional plug connectors

Additional information
  • X1203_1 and X1203_2: AC 400 V connection
  • X1206: AC 400 V connection, input
  • X2242: AC 400 V connection, output
  • X1207: AC 400 V connection (IN)
  • X1216: PA connection for AC 400 V and DC 24 V backup voltage, input
  • X2327: PA connection for AC 400 V and DC 24 V backup voltage, output
  • X1217: PA connection for AC 400 V and 24 V backup voltage (IN)
  • X2328: PA connection for AC 400 V and 24 V backup voltage (OUT)
  • X1121: PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)
  • X2326: PAC connection for AC 400 V and DC 24 V backup voltage (OUT)
  • X1292: PSC connection for AC 400 V, STO and Ethernet (IN)
  • X2392: PSC connection for AC 400 V, STO and Ethernet (OUT)
  • X2041: Connection for motors without digital interface
  • X2104: Connection for motors with digital interface (MOVILINK® DDI)
  • X5504: STO (3 cores)
  • X5505: STO (3 cores)
  • X2304: Connection of external braking resistor
  • X5004_1: Digital inputs
  • X5004_2: Digital inputs
  • X5004_3: Digital inputs
  • X1523: DC 24 V backup voltage, input
  • X2313: DC 24 V output backup voltage
  • X4142: Engineering interface

SEW-EURODRIVE GmbH & Co KG

Edition: 03/2024

© Copyright: 2025

Index

MOVIMOT® flexible DSI

Language

  • Deutsch
  • English
  • Français
  • Español
  • Brasileiro
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Assignment of optional plug connectors