X2392: PSC connection for AC 400 V, STO and Ethernet (OUT)
The following table provides information about this connection:
Function |
|---|
PSC connection for AC 400 V, STO signal and Ethernet (OUT) |
Connection type |
|---|
M23, female, female thread with union nut, TE Connectivity - Intercontec products, SEW-EURODRIVE insert, series 723, SpeedTec equipment, coding ring: gray/yellow, protected against contact |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
U | L1 | Line connection, phase L1 (IN) |
V | L2 | Line connection, phase L2 (IN) |
W | L3 | Line connection, phase L3 (IN) |
PE | PE | Protective earth connection |
A | F_STO_P1 | Connection F_STO_P1The signal F_STO_P1 is internally jumpered with the signal F_STO_P2. |
B | F_STO_M | F_STO_M connection |
1 | TX+ | Ethernet TX+ (IN) |
2 | TX- | Ethernet TX- (IN) |
3 | RX+ | Ethernet RX+ (IN) |
4 | RX- | Ethernet RX- (IN) |
Additional information


