X2328: PA connection for AC 400 V and 24 V backup voltage (OUT)
The following table provides information about this connection:
Function |
|---|
PA connection for AC 400 V and DC 24 V backup voltage (OUT) |
Connection type |
|---|
MQ15-X-Power, female, plug connector with union nut, MURR Elektronik, (current load max. 16 A) |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase L1 (OUT) |
2 | L2 | Line connection, phase L2 (OUT) |
3 | L3 | Line connection, phase L3 (OUT) |
PE | PE | Protective earth connection |
A | +24 V | DC 24 V output for backup mode (OUT) |
B | 0V24 | 0 V 24 reference potential for backup mode (OUT) |
The plug connector cannot be aligned. You should therefore check whether angled mating connectors can be used.
INFORMATION

