X1216: PA connection for AC 400 V and DC 24 V backup voltage, input
The following table provides information about this connection:
Function |
---|
PA connection for AC 400 V and DC 24 V backup voltage (IN) |
Connection type |
---|
M23, male, male thread, SEW-EURODRIVE insert, Series 723, SpeedTec equipment, company: TE Connectivity – Intercontec products, coding ring: black/green, protected against contact |
Connection diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
U | L1 | Line connection, phase L1 (IN) |
V | L2 | Line connection, phase L2 (IN) |
W | L3 | Line connection, phase L3 (IN) |
PE | PE | Protective earth connection |
A | +24 V | DC 24 V input for backup mode (IN) |
B | 0V24 | 0 V 24 reference potential for backup mode (IN) |
Additional information