X5004_3: Digital inputs
The following table provides information about this connection:
Function |
---|
Digital inputs |
Connection type |
---|
M12, 5-pin, female, A-coded, color: black |
Wiring diagram |
---|
|
Assignment | ||
---|---|---|
Contact | Function | |
1 | +24 V | DC 24 V sensor supply |
2 | res. | Reserved |
3 | 0V24 | 0V24 reference potential for sensors |
4 | DI07 | Digital input DI07 |
5 | res. | Reserved |