"F-RUN" LED
The following table shows the states of the "F-RUN" LED:
LED state | Meaning |
---|---|
Flashing sequence | Device identification for safety key ID query. |
Red, flashing slowly | Device identification for parameterization. |
Red, flashing rapidly | Firmware update, do not switch the device off. |
Red | Critical fault (cannot be acknowledged). |
Yellow | STO safety sub-function is active. |
Yellow, flashing slowly | Device in operating state with one or more of the following constraints:
|
Green, flashing slowly | Acceptance of the assembly has not yet taken place. |
Green, flashing rapidly |
|
Green | Device in operating state and parameter set approved. |
Off | Device off. |