Encoder cable with open end and D-sub

Motor side

Inverter side

Fixed installation

Cable carrier installation

Connector type

Cable cross section

Connector type

Part number

Open end

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

D-sub 15

13622021

13622048

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

28111508

28111516