Encoder cable with connection cover and D-sub

Motor side

Inverter side

Fixed installation

Cable carrier installation

Connector type

Cable cross section

Connector type

Part number

Connection cover

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

D-sub 15

13617621

13617648