Encoder cable with M23 and D-sub

Motor side

Inverter side

Fixed installation

Cable carrier installation

Connector type

Cable cross section

Connector type

Part number

M23

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

D-sub 15

13602659

13623206

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

28111435

28111443

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

13621998

18195393