Encoder extension cable with connection cover and M23

Motor side

 

Inverter side

Fixed installation

Cable carrier installation

Connector type

Cable cross section

Connector type

Part number

Connection cover

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

M23

13621963

18140394