Encoder extension cable with open end and M23

Motor side

 

Inverter side

Fixed installation

Cable carrier installation

Connector type

Cable cross section

Connector type

Part number

Open end

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

M23

13623184

18140408

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

28111486

28111494