Encoder extension cable with two M23

Motor side

Inverter side

Fixed installation

Cable carrier installation

Connector type

Cable cross section

Connector type

Part number

M23

4 × 2 × 0.25 mm2 + 2 × 0.5 mm2

M23

13623192

13621971

5 × 2 × 0.25 mm2 + 2 × 0.5 mm2

28111451

28111478