Protection against thermal overload of the braking resistor
To avoid thermal damage of the braking resistor as well as subsequent damage, the braking resistor has to be thermally monitored. SEW‑EURODRIVE suggests the following options:
- Integrated temperature switch -T
- Braking resistors with the label –T are equipped with an integrated temperature switch. The temperature switch is thermally coupled to the braking resistor and switches an NC contact in case of overtemperature of the braking resistor. The braking resistor-inverter connection is not interrupted. In case of thermal overload, the regenerative operation has to be terminated. SEW‑EURODRIVE recommends shielding the connection cable of the temperature switch.
- Thermal overload relay
- A thermal overload relay is installed in the control cabinet, connected to the supply cable to the braking resistor and set to the tripping current of the braking resistor. If the measured mean current exceeds the tripping current, an NC contact switches and reports an overload of the braking resistor. The braking resistor-inverter connection is not interrupted. In case of thermal overload, the regenerative operation has to be terminated.
Wiring diagrams for the situations described above can be found in the operating instructions in chapter Protection against thermal overload of the braking resistor.