Process output data

The following table shows the process output data from the PLC to the inverter for control via fieldbus with 8 process data words.

Word

Bit

Function

PO 1

Control word

0

Enable/emergency stop

1

Enable/application stop

2

Reserved

3

Brake release (without enable)

4

Direction of movement/jog positive

5

Direction of movement/jog negative

6

Reserved

7

Start/stop with PO2/fixed setpoint

8

Fault reset

9

Activate operation at creep speed

10

Activate drive train 2

11

Reserved

12

Reserved

13

Activate output stage inhibit

14

Activate standby mode

15

MOVIKIT® handshake In

PO 2

Rapid speed/jog speed

0 – 15

User unit

PO 3

Acceleration

0 – 15

User unit

PO 4

Deceleration

0 – 15

User unit

PO 5

 

Digital outputs

For control via process data, see chapter Digital inputs/digital outputs

 

0

DO 00 / DIO 01 (output)

1

DO 01 / DIO 02 (output)

...

...

3

DO 03

4-7

DO 10-13 Following corresponding configuration according to chapter 8.1.4

8-15

VDI 00 - VDI 07 (virtual digital inputs)Usage with compact extra-low voltage drives to control the sensors

PO 6

Target application mode

0 – 15

Operating mode. See chapter Overview of operating modes.

PO 7

Creep speed

0 – 15

User unit

PO 8

Deceleration stop

0 – 15

User unitDeceleration is only active if the stop sensor is active

PO 9/10

 

0 – 15