Reference travel
Parameter name | Description |
---|---|
Reference travel | |
Reference travel type |
|
Index: 50007.1 | |
IEC name: ProfileGeneration.Homing.Config.eReferenceTravelType | |
Reference offset | Deviation of the cam from the machine zero |
Index: 50007.2 | |
IEC name: ProfileGeneration.Homing.Config.lrReferenceOffset | |
Search speed | Search speed for reference travel |
Index: 50007.4 | |
IEC name: ProfileGeneration.Homing.Config.lrSearchVelocity | |
Retraction speed | Retraction speed for reference travel |
Index: 50007.5 | |
IEC name: ProfileGeneration.Homing.Config.lrClearVelocity | |
Acceleration | Acceleration of reference travel |
Index: 50007.6 | |
IEC name: ProfileGeneration.Homing.Config.lrAcceleration | |
Deceleration | Deceleration during reference travel |
Index: 50007.7 | |
IEC name: ProfileGeneration.Homing.Config.lrDeceleration | |
Limit switch debouncing time | Debouncing time for the limit switches |
Index: 50007.3 | |
IEC name: ProfileGeneration.Homing.Config.lrLimitSwitchDebouncingTime | |
Advanced settings | |
Go to home position | Activates or deactivates homing |
Index: 50007.9 | |
IEC name: ProfileGeneration.Homing.Config.xMoveToStartPosition | |
Home position | Position that is approached automatically after referencing. |
Index: 50007.10 | |
IEC name: ProfileGeneration.Homing.Config.lrStartPosition | |
Homing speed | Speed for approaching the home position after referencing. |
Index: 50007.11 | |
IEC name: ProfileGeneration.Homing.Config.lrStartPosVelocity | |
Jerk | Reference travel jerk |
Index: 50007.8 | |
IEC name: ProfileGeneration.Homing.Config.lrJerk | |
Save referencing in a power failure-safe manner |
|
Index: - | |
IEC name: - |