Basic settings
INFORMATION
The availability of the settings fields described below depends on the axis type (standard or virtual).
Parameter name | Description |
---|---|
Higher-level MOVIKIT® | |
MOVIKIT® MultiAxisController | Hide settings, which are not relevant to this higher-level software module. When activating this function, note the manual for the MOVIKIT® MultiAxisController. |
Index: 50000.255 | |
IEC name: - | |
MOVIKIT® Robotics | Show settings, which are only relevant to this higher-level software module. More information about the additional settings shown (including simulation of physics, collision detection) can be found in the manual for the MOVIKIT® Robotics. |
Index: 50000.255 | |
IEC name: - | |
General | |
Activate simulation |
|
Index: 50000.2 | |
IEC name: Inverter.In.xSimulation | |
Non-volatile position |
|
Index: 50000.6 | |
IEC name: - | |
Functions used | |
Position controller INFORMATION: The configuration menu becomes visible when activated. | Extend the software module by the ability to perform central positioning control and encoder evaluation. INFORMATION: When this function is activated, additional setting boxes for configuring the software limit switch for position controllers are shown in the Software limit switches configuration menu. |
Index: 50000.102 | |
IEC name: _fbController._stConfig.stOptionalModes.xAddonPositionController | |
Energy coupling INFORMATION: The configuration menu becomes visible when activated. | Activate or deactivate the function to couple the software module with a power supply module for exchanging energy data. The actual function is implemented via a software module on the power supply module when it is activated. |
Index: 50100.240 | |
IEC name: - | |
Anti-sway control INFORMATION: The configuration menu becomes visible when activated. | Activation or deactivation of the option to configure vibration suppression measures. |
Index: 50010.108 | |
IEC name: _fbController._stConfig.stOptionalModes.xAddonAntiSway | |
Combined encoder evaluation INFORMATION: The configuration menu becomes visible when activated. | Extend the software module by the ability to perform combined encoder evaluation. By using this function, only encoder 1 is referenced during referencing in FCB 12. INFORMATION: If the "Combined encoder evaluation" function is activated, then the SW limit switches for position controllers must be used because the motor encoder is monitored when using SW limit switches on the inverter. |
Index: 50010.107 | |
IEC name: _fbController._stConfig.stOptionalModes.xAddonAdvancedEncoderEvaluation | |
Interpolation INFORMATION: The configuration menu becomes visible when activated. | Extend the software module by the ability to generate travel profiles based on the interpolation of curve point tables. |
Index: 50006.50 | |
IEC name: _fbController._stConfig.stOptionalModes.xAddonInterpolation | |
AntiSlosh INFORMATION: The configuration menu becomes visible when activated. | Extend the software module by the ability to generate optimized travel profiles with oscillation reduction for cyclical movements of liquids. |
Index: 50006.51 | |
IEC name: _fbController._stConfig.stOptionalModes.xAddonAntiSlosh | |
Touchprobe 1 INFORMATION: The configuration menu becomes visible when activated. | Configure touchprobe 1 of the inverter in such a way that it can be controlled via the software module and the detected value can be read. |
Index: 50000.20 | |
IEC name: - | |
Additional process values of the inverter INFORMATION: See also chapter Additional process values. | Extend the software module by the ability to configure additional process values of the inverter that can then be read or written in the IEC program. |
Index: 50000.103 | |
IEC name: - | |
Additional process values of the inverter (becomes visible when activating the "Additional process values of the inverter" function) | |
Number of additional process values | Number of additional process values of the inverter that are configured and can be read or written in the IEC program. |
Index: - | |
IEC name: - | |
Process data profile | Process data profile required for the current configuration. |
Index: - | |
IEC name: - | |
"Apply process data profile" button | Button to confirm the required process data profile. |
Index: - | |
IEC name: - | |
Overview of process data words | Overview of process data words |
Index: - | |
IEC name: - | |
"Reset unused process data" button | Button to reset unused process data assignment to the factory setting. |
Index: - | |
IEC name: - |