Software limit switches
INFORMATION

The software limit switches are monitored on the inverter. Monitoring is only performed when the inverter is referenced. For more information on the behavior of the software limit switches, refer to chapter Behavior of the software limit switches.
Parameter name | Value |
---|---|
SW limit switches (monitored on the inverter) | |
Monitoring |
|
Index: 8572.3 | |
IEC name: – | |
SW limit switch negative | Position of the negative software limit switch (in user units) |
Index: 8572.4 | |
IEC name: – | |
Monitoring |
|
Index: 8572.5 | |
IEC name: – | |
SW limit switch positive | Position of the positive software limit switch (in user units) |
Index: 8572.6 | |
IEC name: – |
INFORMATION

The "SW limit switches for position controller" section is only visible if "Position controller" is activated in the "Basic settings" configuration menu under "Functions used". If "Combined encoder evaluation" is activated under "Functions used", then "SW limit switches for position controllers" must be used because the motor encoder is monitored for the SW limit switches on the inverter.
Parameter name | Value |
---|---|
SW limit switches for position controller (monitored on the MOVI-C® CONTROLLER) | |
Monitoring |
|
Index: 50015.41 | |
IEC name: – | |
SW limit switch negative | Position of the negative software limit switch (in user units) |
Index: 50015.42 | |
IEC name: – | |
Monitoring |
|
Index: 50015.43 | |
IEC name: – | |
SW limit switch positive | Position of the positive software limit switch (in user units) |
Index: 50015.44 | |
IEC name: – |