Environmental conditions
Climatic conditions
- Extended storage: EN 60721‑3‑1 class 1K2 temperature -25 °C to +70 °C
- Transport: EN 60721‑3‑2 class 2K3 temperature -25 °C to +70 °C
- Operation (fixed installation, weatherproof): EN 60721-3-3 class 3K3 temperature 0 °C to +60 °C
Chemically active substances
- Extended storage: EN 60721‑3‑1 class 1C2
- Transport: EN 60721‑3‑2 class 2C2
- Operation (fixed installation, weatherproof): EN 60721‑3‑3 class 3C2
Mechanically active substances
- Extended storage: EN 60721‑3‑3 class 1S1
- Transport: EN 60721‑3‑3 class 2S1
- Operation (fixed installation, weatherproof): EN 60721‑3‑3 class 3S1