General
General technical data | |
|---|---|
Part number | 28231449 |
Interference immunity | Meets requirements of EN 61800-3 |
Ambient temperature | 0 to 40 °C |
Storage temperature | -25 °C to +70 °C according to EN 60721‑3‑3, class 3K3 |
Degree of protection | IP20 in accordance with EN 60529 |
Interfaces | RJ10 socket (device connection) USB socket type B (PC connection) |
Mass | 200 g |
Dimensions (L × W × H) | 92.5 mm × 43 mm × 25 mm |